配合政府2025年20GW太陽光電設置目標,工商廠辦、再生能源業者建置大型太陽能系統已成趨勢。全球電源管理解決方案領導廠商台達於2020年下半年推出專為大型案場設計、轉換效率高達99%的M100_210三相太陽能變流器。回應案場追求高效率的需求,M100_210以組串式設計實現集中式架構的優點,讓客戶依實際需求彈性配置,維運簡單更能降低能源損耗,提升營運價值。
為了提高能源與管理效率,台達持續發展創新技術,M100_210採用mini-central架構,將直流匯流箱(DC Combiner Box)安裝在太陽能模組端、變流器則集中擺放於變壓器端。此設計消除變流器分散在幅員遼闊案場中造成的侷限,讓維運管理更簡單、規劃設計更彈性,亦可縮短變流器到場域變壓器間的距離,減少傳輸過程中的能源損耗。在監控方面,內建的SUB_1G無線通訊在大型案場中能取代有線傳輸,可簡化佈線並便於查修;搭配台達資料收集器DC1與MyDeltaSolar雲端管理平台就能讓營運商或業主隨時監控案場狀況,必要時也可遠端更新韌體,無需親自到場。
考量系統安全性與日常維運的便利性,M100_210提供電弧偵測(Arc-fault protection)、組串電流監測(String current monitoring)與I-V曲線掃描(IV-curve scanning),隨時監控運作狀態,最佳化正常運行產電的時間。電弧偵測參照UL1699B測試標準,能應對不同位置的電弧故障,當變流器偵測到系統內有電弧發生時就會自動停止運轉,避免引發火災風險、造成財產損失;搭配台達智慧型匯流箱DB18後可執行組串電流監控,依各組串電流數值高低判斷是否發生異常;也可於監控平台啟動I-V曲線掃描,30秒不斷電情況下就能取得數值,並藉由曲線圖形判斷模組是否需要清洗或更換。
針對這類生命週期長達二十年的設備,品質與耐用性尤其重要。M100_210不但通過標準檢驗局VPC認證,也通過IEC 60068-2-52鹽霧環境測試及C5防腐認證;在選材、設計與品管上也十分講究,除了採用固態與薄膜電容,擁有較傳統電解電容優良的可靠度及壽命,能確保系統長年穩定運行,前蓋鎖扣式的開關門設計也可降低損壞風險。此外,M100_210可在-25 ~ 60°C環境中運行,擁有極強的環境適應力;具備落地式、壁掛式安裝設計;且與市面上相近功率的變流器相比,機體更加輕盈,雙人即可搬運。
隨著太陽光電應用場域更加多元,M100_210不論水面型、工商屋頂型或地面型電站等應用皆適用,可兼顧組串式與集中式設計的優點,為MW等級案場的最佳選擇。想進一步了解太陽能變流器系列產品的相關資訊,歡迎與台達聯繫。