Derived from its long-standing excellence in power electronics, Delta offers a series of X-ray components and systems. This includes X-ray generators for static X-ray, fluoroscopy systems and mobile systems, all of which have been built and tested rigorously for medical and healthcare purposes.
DMP-100R Series Generator, 3 Phase Input Power
DMP-100RF Series Generator for Radiography and Fluoroscopy Systems
DMP-200 Series Generator, 1 Phase Input Power
DMP-300 X-ray Generator for Mobile X-ray System
See Details
See Details
See Details
See Details
The DMP-100R is an X-ray generator designed for medical imaging. With 450-kHz high-frequency performance and 3-phase adaptive input voltage, it improves image quality by effectively reducing ripple and noise. To satisfy different system integration needs, it offers 2-speed motor-starter support, 1 phase input power option in selective models and supplies power to AEC/DAP peripherals for optimized configuration. Digital control circuit is applied to enhance performance and accuracy, making it a powerful core for stationary DR/CR systems. Download DMP-100 datasheet.
One major variation of DMP-100R series is the DMP-100RF for fluoroscopy systems. The DMP-100RF supports single, pulse and continuous mode to generate static as well as dynamic X-ray images. With 450-kHz high-frequency performance and 3-phase adaptive input voltage, it improves image quality by effectively reducing ripple and noise. To satisfy different system integration needs, it offers 2-speed motor-starter support, 1 phase input power options in 32kW and 40kW, and supplies power to AEC/DAP peripherals for optimized configuration. Digital control circuit is applied to enhance performance and accuracy, making it a powerful core for stationary radiography and fluoroscopy systems.
The DMP-200 applies a flat design for medical low-bed DR systems. It is useful for applications where space constraints are a major consideration. With 450-kHz high-frequency performance, it improves image quality by effectively reducing ripple and noise. Combined with a universal 100–240 VAC input standard, 2-speed motor starter, and AEC/DAP peripheral connectivity, it satisfies the needs of medical equipment system manufacturers. The whole series supports 1 phase input power and supplies energy packs, suitable for applications where power supply is unstable or limited. Download DMP-200 datasheet.
The DMP-300 X-ray Generator is designed for medical mobile DR systems. With a maximum power of 50 kW and high-frequency output of 450 kHz, the DMP-300 can effectively improve DR system performance. Its compact 3U-NCM Li-based battery and built-in energy storage pack lengthen operation times, which extends battery life. The DMP-300 is the most powerful heart for medical DR mobile systems. Download DMP-300 datasheet.
Looking for a perfect X-ray generator for your system? Ask for a quote
[contact-form-7 id=”891″ title=”Contact Delta for more details”]
2 comments
It is the best time to make some plans for the future and its time to be happy I have read this submit and if I may just I desire to counsel you some fascinating issues or advice Maybe you can write subsequent articles relating to this article I want to read even more things about it!
Many thanks pertaining to taking turns this good subject matter on your website. I came across it on google. I may check back again once you publish much more aricles.