The EV and EV charging manufacturers have been struggling with increasing test coverage with varied test equipment from different vendors and prolonged testing time that could last several months. To solve this problem and expedite the growth of the broader EV industry, Delta developed its Automatic Test System for Electric Vehicles and AC/DC chargers. This system covers and automates electrical tests, cable and connector temperature automatic tests, cable and connector safety tests, OBC & DC/DC tests, and AC/DC charging tests, significantly reducing the testing time from several months to several hours.
The system is able to simulate charging scenarios in testing EV chargers and communicates in mainstream CHAdeMO v0.9/v1.2/v2.0, CHAdeMO V2H_A/B, DIN70121, and ISO15118 protocols. Its patented Smart 1 test platform integrates test equipment, test flows, and user interfaces to help test engineers complete the built-in 54 sets of standard tests within several hours. The Smart 1 allows test engineers to customize test conditions and test report templates, to integrate with automated production lines and MES systems for a more flexible testing.
Delta Automatic Test System for Electric Vehicles and AC/DC Chargers
Electric Vehicle Electrical Automatic Test System
● Meets GB/T 20234.2 slow-charging and GB/T 20234.3 fast-charging interface requirements ● Up to 5 kVAC withstanding voltage test, suitable for vehicle electrical testing ● Up to 100 μΩ impedance measurement accuracy ● Patented Smart 1 test software with flexibility for editing test items and simple interpretation of test results ● Uninterrupted/cyclic CAN BUS communication ● Multiple sets of resistance values for simulating changes in insulation resistance to ground ● Equipped with emergency stop button for cutting off system operation and power supply for full protection Test Items ● Vehicle insulation resistance test ● Vehicle insulation testing function verification test ● Potential equalization test ● Charging socket insulation resistance test |
Cable and Connector Temperature Automatic Test System
● Cable and connector temperature test ● -20~300 °C temperature measurement range ● Built-in energy recycle system, greatly reducing power consumption ● Protection system that excludes artificial or foreign objects and obtains accurate test results ● Emergency stop button to provide full protection for users Test Items ● Cable temperature rise test ● Connector temperature rise test ● Fuse over-current and ability test |
Cable and Connector Safety Automatic Test System
● Voltage resistance and insulation resistance test between conductors and insulation ● Applicable cable length range 30~130 cm ● Max. 5 core wires in each harness group. Test 6 harness groups simultaneously ● Up to 100 μΩ impedance measurement accuracy ● Protection system that excludes artificial or foreign objects for accurate test results ● Emergency stop button to provide full protection for users Test Items ● Cable continuity test ● Breakdown voltage test ● Cable and connector on-resistance test ● Cable and connector insulation test ● Cables and connectors withstanding voltage (AC/DC) test |
OBC & DC/DC Automatic Test System
● Digital display shows up to 4 channels of voltage and current waveforms with waveform storage functionality ● High flexibility to meet various measurement needs ● Self-diagnosis, over power, over current, over voltage, and over temperature protection ● Emergency stop button and insulation leakage protection to provide full protection Test Items ● AC input power test ● DC output power test ● Response time test ● Input and output protection test ● Communication test |
AC/DC charging Automatic Test System
● Supports GPIB/RS232 or RS485/CAN interface for higher test flexibility ● Protection of over temperature, over current, over voltage, over power, reverse protection for output; over voltage, under voltage, phase loss, over current, overload, and short circuit for input ● Emergency stop button and insulation leakage protection to provide full protection ● ±0.1%F.S. output voltage and current accuracy Test Items ● Workflow test ● Limit value simulation ● Abnormal state test ●Performance test ● Communication test |
EV Charger Automatic Test System
● Modular design for building systems based on your requirements ● High-power electrical load fulfills a variety of charger tests ● Built-in international standard function and protocol tests ● Intuitive software interface for easy operation ● Supports customizable test reporting Test Items ● Function Test ● Protocol Test |
Delta also offers fully customized test solutions tailored to specific test requirements and a product line of programmable power supplies. Talk to a Delta expert today by leaving us a message.
[contact-form-7 id=”891″ title=”Contact Delta for more details”]