In modern manufacturing of electronic devices, burn-in tests for several hours at elevated temperatures stressing and exercising the devices under test are usually applied to force early failure, or “infant mortality”. While this largely improves product reliability, the power consumption during burn-in tests is huge, and has become a significant cost adding onto the products and the manufacturers. Delta integrates burn-in system, energy recycling system, and BIMS management system to build a one-stop energy recycling burn-in chamber. It is equipped with an energy recycling system to recycle test power back to the power grid. This solves the problem of massive energy consumption during testing, which effectively reduces your utility costs.

Delta has energy recycling system as well, which can recycle up to 93% of power consumption during the burn-in testing to minimize a factory’s electricity consumption in order to achieve energy optimization. The system has a modular design and thus can be customized to meet the requirements of different industries.
認識台達製造測試設備
[contact-form-7 id=”891″ title=”Contact Delta for more details”]